Cart

Loading...
Loading...

Maximize Density and Optimize Performance 

Chatsworth Products’ (CPI) solutions are designed to maximize density and performance with advanced liquid cooling and high-powered PDUs, delivering efficient thermal management and reliable power distribution for AI, high-performance computing (HPC), and high-density applications—all within a streamlined, scalable infrastructure.

A blue data center aisle with rows of illuminated server racks.

Scale Smarter with Pre-Installed High-Power PDUs and Liquid Cooling Solutions

CPI delivers cutting-edge power and cooling solutions designed to meet the evolving demands of high-density data centers.

High-Power eConnect® PDUs offer configurations supporting up to 100A input and 57.5kW per PDU, making them perfect for GPU and AI-based applications. With Secure Array® IP Consolidation, up to 48 eConnect PDUs can share a single IP address, lowering networking costs up to 90%. Built to endure high temperatures, these PDUs ensure reliability even in the most demanding conditions.

Partnering with ZutaCore®, CPI integrates direct-to-chip liquid cooling into the ZetaFrame® Cabinet System. This approach efficiently handles extreme power densities by removing heat directly from processors, enabling increased computing power without extensive infrastructure upgrades. This solution enhances performance and reduces energy consumption, supporting sustainability.

Related Solutions

Explore related solutions and industries to see how we can meet your needs across your operations.